Z-EAL Standard Socket (Hex Type)

Z-EAL Standard Socket (Hex Type)
  • Volume Discount
[Features]
· A compact (short and thin walled) design that facilitates use in tight spaces.
· Outstanding usability thanks to the precision of all the parts.
· The new shape of the ball dimple ensures junctions with minimal looseness. (PAT.)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
2400MZ-5.5
2400MZ-8
2400MZ-12
2400MZ-14
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length
(mm)
Opposite side dimensions
(mm)
JAN Code Trusco Code Mass
(g)

10.29 €

1 Available 6 Days 145.54991644009817481-97056

10.80 €

1 Available 7 Days 1584991644009848481-97307

10.83 €

1 Available 7 Days 15124991644009879481-964111

12.06 €

1 Available 6 Days 15144991644009893481-966716

Loading...

  1. 1

Basic information

Insertion Angle (Shaft measurement when electric drill) (mm) 6.35

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360