Long Hex Bit Socket

Long Hex Bit Socket
  • Volume Discount
[Features]
· The chrome-plated finish protects the wrench from rust and dirt.
[Applications]
· For engineers.
· Maintenance workers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
JHW35163
JHW35164
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Opposite side dimensions
(mm)
JAN Code Trusco Code

40.85 €

1 Available 6 Days 104547230100675757-5661

30.22 €

1 Available 8 Days 44547230100682757-5670

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 9.5 Overall Length(mm) 152
Bits Length(mm) 122

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360