Extension Bar

Extension Bar
  • Volume Discount
[Features]
· Suitable for use in tight spaces where your hands cannot reach.
· Select the length according to where it will be used.
· The chrome-plated finish protects the wrench from rust and dirt.
[Applications]
· For engineers.
· Maintenance workers.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

JHW32026

Part Number
JHW32026
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

74.23 €

1 Available 6 Days

Loading...

  1. 1

Basic information

Product Type Socket Bit (for Electric Screwdriver) Insertion Angle(mm) 12.7 Overall Length(mm) 305
JAN Code 4547230100392 Trusco Code 757-5386

This page is Extension Bar, part number JHW32026.
You can find the detail information about specifications and dimensions on part number JHW32026.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360