Flex Ratchet Handle

Flex Ratchet Handle
  • Volume Discount
[Features]
· The compact flex type head makes it ideal for work in places where your hands cannot easily reach.
· 72-tooth gear with feed angle of 5°.
· The socket hold mechanism allows you to exchange sockets with the push of a button.
[Applications]
· For tightening/loosening bolts/nuts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RH3FHL
RH3FHX
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Overall Length JAN Code Trusco Code Mass
(g)

92.76 €

1 Available 9 Days 3274953488302011447-2497390

115.76 €

1 Available 9 Days 4274953488302028447-2501470

Loading...

  1. 1

Basic information

Number of Ratchet Teeth 72 Insertion Angle Convexity(mm) Convex 9.5

Tech Support