Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
RH-611
Single Product/Set Classification | Single Item Handle | Application | For handwork | Insertion Angle (Shaft measurement when electric drill) (mm) | 19 |
---|---|---|---|---|---|
Overall Length(mm) | 500 | Mass(g) | 1800 | Material | Chrome Molybdenum Steel, Alloy Steel |
The Number of Teeth(sheet) | 24 | JAN Code | 4938905008318 | Trusco Code | 769-7210 |
This page is Ratchet Handle RH-611, part number RH-611.
You can find the detail information about specifications and dimensions on part number RH-611.