T-Shaped Allen Wrench (Resin Handle / Short Type)

T-Shaped Allen Wrench (Resin Handle / Short Type)
  • Promotional pricing
  • Volume Discount
[Features]
· The blade is short and easy to use, appropriate for work in small spaces.
· Handle employs a high-quality acetate resin which feels good to the touch and is shock resistant.
· It is designed for professionals so as to exceed ISO and JIS standards.
[Applications]
· For tightening hex socket head bolts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EXH-2.5

Part Number
EXH-2.5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering Unit

9.30 €

6.32 €

1 Same day

Stock

1 pc.

Loading...

  1. 1

Basic information

Type T Type Tip Type Standard Type Single Product/Set Classification Single Item
Overall length (L dimension)(mm) 94 Overall Width(mm) 85 Shaft length(mm) 54
Opposite side dimensions(mm) 2.5 JAN Code 4984798013014 Trusco Code 481-9306
Mass(g) 23.5 Ordering Unit 1 pc.

This page is T-Shaped Allen Wrench (Resin Handle / Short Type), part number EXH-2.5.
You can find the detail information about specifications and dimensions on part number EXH-2.5.

Tech Support