Manufacturer part number: 624-031-3-0
Brand: RENNSTEIG
Price: 142.98 €
Delivery time: 7 Days
Crimping ability: 1.5, 2.5, 4.0, 6.0, 10.0 mm²
JAN Code: 4049002014109
Trusco Code: 766-5156
Terminal: Crimp sleeve
Crimp Terminal: - mm²
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
624-031-3-0
Part Number
|
---|
624-031-3-0 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Crimping ability (mm²) | JAN Code | Trusco Code | Terminal | Crimp Terminal (mm²) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|
142.98 € | 1 | Available | 7 Days | 1.5, 2.5, 4.0, 6.0, 10.0 | 4049002014109 | 766-5156 | Crimp sleeve | - | 1 Set |
Loading...
Overall Length(mm) | 65 | Compatible Model | 624-000-3, R624-281-3-0, R624-369-3 | Number Contained In A Packet | 1 Set |
---|
Configure
Basic Attributes
Type
Crimping ability(mm²)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes