Crimping System Pliers Main Body

Crimping System Pliers Main Body

Click on this image to zoom in.

Click on this image to zoom in.

  • Crimping System Pliers Main Body
  • Crimping System Pliers Main Body
[Features]
· For crimping work which demands higher precision.
· Through our original “vertical movement die” construction, powerful crimping is possible with 70% force of the alligator mouth design.
· By swapping with the separately sold die and locater, the range of potential crimping work is expanded drastically.
· Compatible models: 624-000-3, R624-281-3-0, R624-369-3

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

624-000-3

Part Number
624-000-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Number Contained In A Packet

279.84 €

1 55 Days 1 pc.

Loading...

  1. 1

Basic information

Overall Length(mm) 210 JAN Code 4049002014000 Trusco Code 766-5091
Compatible Model 624-000-3, R624-281-3-0, R624-369-3 Number Contained In A Packet 1 pc.

This page is Crimping System Pliers Main Body, part number 624-000-3.
You can find the detail information about specifications and dimensions on part number 624-000-3.

Tech Support