Socket Bend Tee Clamp (Single Bar)

Socket Bend Tee Clamp (Single Bar)
  • Volume Discount
Clamp for holding and securing tubes and fittings during conduction and cooling.
[Features]
· Chain type accommodating 3 sizes. Lightweight and compact single bar type.
[Applications]
· EF fusing of polyethylene pipes.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ESCI-100

Part Number
ESCI-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

654.99 €

1 Available 11 Days

Loading...

  1. 1

Basic information

JAN Code 4989065112216 Trusco Code 758-7350 Target material Socket, Tee, 90° Bend, 45° Bend, 22.5° Bend, 11.25° Bend, JWWA50, JWWA / JIS75, 100,
Mass(g) 5500

This page is Socket Bend Tee Clamp (Single Bar), part number ESCI-100.
You can find the detail information about specifications and dimensions on part number ESCI-100.

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360