Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AD2633
Part Number
|
---|
AD2633 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Particle Size (#) | Shape | Diamond Maximum Diameter (mm) | Max. Rotational Speed (rpm) | Overall Length (mm) | Blade Length (mm) | Mass (g) | Angle (°) | JAN Code | Trusco Code | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.40 € | 1 | 6 Days | 120 | Conical obtuse-angled tip | 10 | 50000 | 59.0 | 9 | 10 | 60 | 4571130851917 | 498-7284 |
Loading...
Shaft Diameter(mm) | 3 |
---|
This page is Electroplated Diamond Bar (Shaft Diameter 3 mm), part number AD2633.
You can find the detail information about specifications and dimensions on part number AD2633.
Configure
Basic Attributes
Type
Particle Size(#)
Shape
Diamond Maximum Diameter(mm)
Max. Rotational Speed(rpm)
Overall Length(mm)
Blade Length(mm)
Mass(g)
Angle(°)
JAN Code
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AD2601 |
AD2623 |
AD2631 |
AD2642 |
AD2643 |
AD2801 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Shape | Diamond Maximum Diameter (mm) | Max. Rotational Speed (rpm) | Overall Length (mm) | Blade Length (mm) | Mass (g) | Angle (°) | JAN Code | Trusco Code |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.42 € | 1 | 6 Days | 140 | Taper type | 3 | 50000 | 65.5 | 25.0 | 5 | 6.0 | 4571130851788 | 498-7152 | ||
62.79 € | 1 | 6 Days | 120 | Conical obtuse-angled tip | 10 | 45000 | 62.5 | 12 | 10 | 45.0 | 4571130851887 | 498-7250 | ||
29.75 € | 1 | 6 Days | 120 | Conical obtuse-angled tip | 3 | 100000 | 42.5 | 2.5 | 6 | 60 | 4571130851894 | 498-7268 | ||
48.57 € | 1 | 6 Days | 120 | Conical obtuse-angled tip | 6 | 67000 | 43.0 | 3 | 6 | 90 | 4571130851931 | 498-7306 | ||
51.40 € | 1 | 6 Days | 120 | Conical obtuse-angled tip | 10 | 63000 | 45.0 | 5 | 10 | 90 | 4571130851948 | 498-7314 | ||
26.84 € | 1 | 6 Days | 120 | Spherical | 2 | 67000 | 41.5 | 2 | 5 | - | 4571130852013 | 498-7322 |