Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CA3237
Part Number
|
---|
CA3237 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | Grindstone section external diameter (mm) | Max. Rotational Speed (rpm) | Type | Size (mm) | abrasive grain | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.99 € | 10 Pieces Per Package | 1 pack | 6 Days | 80 | 6 | 70000 | Column, cylindrical | 13×43.0 | SA | 4571130861602 | 498-9473 | 28 | 1 Bag (10 pcs) |
Loading...
Shaft Diameter(mm) | 3 | Number Contained In A Packet | 1 Bag (10 pcs) |
---|
This page is Grindstone, Shaft Diameter 3 mm, part number CA3237.
You can find the detail information about specifications and dimensions on part number CA3237.
Configure
Basic Attributes
Type
Particle Size(#)
Grindstone section external diameter(mm)
Max. Rotational Speed(rpm)
Type
Size(mm)
abrasive grain
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CA3147 |
CA3149 |
CA3182 |
CA3238 |
CA3239 |
CA3240 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Grindstone section external diameter (mm) | Max. Rotational Speed (rpm) | Type | Size (mm) | abrasive grain | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
54.14 € | 10 Pieces Per Package | 1 pack | 6 Days | 60 | 13 | 45000 | Column, cylindrical | 13×42.5 | A/WA | 4571130861022 | 498-9287 | 63 | - | ||
47.67 € | 10 Pieces Per Package | 1 pack | 6 Days | 60 | 16 | 30000 | Column, cylindrical | 16×44.0 | A/WA | 4571130861060 | 498-9295 | 97 | - | ||
41.22 € | 10 Pieces Per Package | 1 pack | 6 Days | 80 | 3 | 105000 | Column, cylindrical | 13×43.0 | WA | 4571130861107 | 498-9309 | 20 | - | ||
50.34 € | 10 Pieces Per Package | 1 pack | 6 Days | 80 | 8 | 70000 | Column, cylindrical | 13×41.5 | SA | 4571130861626 | 498-9481 | 35 | - | ||
53.92 € | 10 Pieces Per Package | 1 pack | 6 Days | 80 | 10 | 45000 | Column, cylindrical | 13×43.0 | SA | 4571130861640 | 498-9490 | 44 | - | ||
54.09 € | 10 Pieces Per Package | 1 pack | 6 Days | 80 | 13 | 45000 | Column, cylindrical | 13×42.5 | SA | 4571130861664 | 498-9503 | 62 | - |