Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CA3331
Part Number
|
---|
CA3331 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | Grindstone section external diameter (mm) | Max. Rotational Speed (rpm) | Type | Size (mm) | abrasive grain | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
48.43 € | 10 Pieces Per Package | 1 pack | 6 Days | 120 | 3 | 90000 | Ball | 3×43.5 | WA | 4571130862265 | 498-9627 | 23 | 1 Bag (10 pcs) |
Loading...
Shaft Diameter(mm) | 3 | Number Contained In A Packet | 1 Bag (10 pcs) |
---|
This page is Grindstone, Shaft Diameter 3 mm, part number CA3331.
You can find the detail information about specifications and dimensions on part number CA3331.
Configure
Basic Attributes
Type
Particle Size(#)
Grindstone section external diameter(mm)
Max. Rotational Speed(rpm)
Type
Size(mm)
abrasive grain
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CA3147 |
CA3149 |
CA3182 |
CA3332 |
CA3333 |
CA3334 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Grindstone section external diameter (mm) | Max. Rotational Speed (rpm) | Type | Size (mm) | abrasive grain | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
45.77 € | 10 Pieces Per Package | 1 pack | 6 Days | 60 | 13 | 45000 | Column, cylindrical | 13×42.5 | A/WA | 4571130861022 | 498-9287 | 63 | - | ||
40.29 € | 10 Pieces Per Package | 1 pack | 6 Days | 60 | 16 | 30000 | Column, cylindrical | 16×44.0 | A/WA | 4571130861060 | 498-9295 | 97 | - | ||
34.86 € | 10 Pieces Per Package | 1 pack | 6 Days | 80 | 3 | 105000 | Column, cylindrical | 13×43.0 | WA | 4571130861107 | 498-9309 | 20 | - | ||
48.43 € | 10 Pieces Per Package | 1 pack | 6 Days | 120 | 6 | 90000 | Ball | 6×47.0 | WA | 4571130862289 | 498-9635 | 25 | - | ||
41.11 € | 10 Pieces Per Package | 1 pack | 6 Days | 120 | 10 | 50000 | Ball | 10×49.5 | WA | 4571130862302 | 498-9643 | 37 | - | ||
41.24 € | 10 Pieces Per Package | 1 pack | 6 Days | 120 | 13 | 50000 | Ball | 13×53.0 | WA | 4571130862326 | 498-9651 | 52 | - |