Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DB1103
Part Number
|
---|
DB1103 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Particle Size (#) | Grindstone section external diameter (mm) | Max. Rotational Speed (rpm) | Type | Size (mm) | abrasive grain | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
42.84 € | 10 Pieces Per Package | 1 pack | 6 Days | 400 | 3 | 30000 | Conical sharp tip | 7.0×45.0 | GC | 4571130870062 | 498-9899 | 17 | 1 Bag (10 pcs) |
Loading...
Shaft Diameter(mm) | 2.34 | Number Contained In A Packet | 1 Bag (10 pcs) |
---|
This page is Rubber Grindstone for Polishing, Shaft Diameter 2.34 mm, part number DB1103.
You can find the detail information about specifications and dimensions on part number DB1103.
Configure
Basic Attributes
Type
Particle Size(#)
Grindstone section external diameter(mm)
Max. Rotational Speed(rpm)
Type
Size(mm)
abrasive grain
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
DB1101 |
DB1102 |
DB1104 |
DB1111 |
DB1112 |
DB1113 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Particle Size (#) | Grindstone section external diameter (mm) | Max. Rotational Speed (rpm) | Type | Size (mm) | abrasive grain | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
51.65 € | 10 Pieces Per Package | 1 pack | 6 Days | 120 | 3 | 30000 | Conical sharp tip | 7.0×45.0 | GC | 4571130870024 | 498-9872 | 17 | - | ||
51.65 € | 10 Pieces Per Package | 1 pack | 9 Days | 280 | 3 | 30000 | Conical sharp tip | 7.0×45.0 | GC | 4571130870048 | 498-9881 | 17 | - | ||
42.84 € | 10 Pieces Per Package | 1 pack | 6 Days | 1800 | 3 | 30000 | Conical sharp tip | 7.0×45.0 | GC | 4571130870086 | 498-9902 | 17 | - | ||
42.87 € | 10 Pieces Per Package | 1 pack | 6 Days | 120 | 5 | 20000 | Cylindrical sharp tip | 16.0×50.0 | GC | 4571130870109 | 498-9911 | 20 | - | ||
51.65 € | 10 Pieces Per Package | 1 pack | 6 Days | 280 | 5 | 20000 | Cylindrical sharp tip | 16.0×50.0 | GC | 4571130870123 | 498-9929 | 20 | - | ||
47.81 € | 10 Pieces Per Package | 1 pack | 6 Days | 1800 | 5 | 20000 | Cylindrical sharp tip | 16.0×50.0 | GC | 4571130870147 | 498-9937 | 20 | - |