Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FC1431
Part Number
|
---|
FC1431 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Brush Long (mm) | Outer Diameter (mm) | Shaft Diameter (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Hair material | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
64.89 € | 3 Pieces Per Package | 1 pack | 6 Days | 9 | 18 | 3 | 41 | 50 | 5000 | 4571130883925 | 499-2016 | Horse Hair | 28 | 1 Bag (3 pcs) |
Loading...
Product Type | Cup Type Brush |
---|
This page is Bristle Cup Brush, part number FC1431.
You can find the detail information about specifications and dimensions on part number FC1431.
Configure
Basic Attributes
Type
Brush Long(mm)
Outer Diameter(mm)
Shaft Diameter(mm)
Shaft length(mm)
Overall Length(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FC1362 |
FC1363 |
FC1371 |
FC1372 |
FC1373 |
FC1432 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Brush Long (mm) | Outer Diameter (mm) | Shaft Diameter (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Hair material | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
56.64 € | 10 Pieces Per Package | 1 pack | 6 Days | 6 | 12 | 2.34 | 39 | 45 | 12000 | 4571130883703 | 499-1907 | Horse Hair | 24 | 1 Bag (10 pcs) | ||
45.63 € | 10 Pieces Per Package | 1 pack | 6 Days | 7 | 14 | 2.34 | 40 | 47 | 12000 | 4571130883727 | 499-1915 | Horse Hair | 27 | 1 Bag (10 pcs) | ||
47.84 € | 5 Pieces Per Package | 1 pack | 6 Days | 4.5 | 7 | 3 | 44 | 50 | 12000 | 4571130883741 | 499-1923 | Horse Hair | 16 | 1 Bag (5 pcs) | ||
56.74 € | 10 Pieces Per Package | 1 pack | 6 Days | 6 | 12 | 3 | 44 | 50 | 12000 | 4571130883765 | 499-1931 | Horse Hair | 34 | 1 Bag (10 pcs) | ||
64.53 € | 10 Pieces Per Package | 1 pack | 6 Days | 7 | 14 | 3 | 44 | 51 | 12000 | 4571130883789 | 499-1940 | Horse Hair | 38 | 1 Bag (10 pcs) | ||
64.91 € | 3 Pieces Per Package | 1 pack | 6 Days | 14 | 25 | 3 | 41 | 55 | 5000 | 4571130883949 | 499-2024 | Horse Hair | 29 | 1 Bag (3 pcs) |