Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FD1121
Part Number
|
---|
FD1121 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Product Type | Brush Long (mm) | Outer Diameter (mm) | Wire diameter (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
101.06 € | 3 Pieces Per Package | 1 pack | 6 Days | Cup Type Brush | 7 | 14 | 0.12 | 43 | 50 | 35000 | 4571130888364 | 499-3896 | 14 | 1 Bag (3 pcs) |
Loading...
Shaft Diameter(mm) | 3 | Hair material | Stainless Steel | Number Contained In A Packet | 1 Bag (3 pcs) |
---|
This page is High Speed Stainless Steel Brush, part number FD1121.
You can find the detail information about specifications and dimensions on part number FD1121.
Configure
Basic Attributes
Type
Product Type
Brush Long(mm)
Outer Diameter(mm)
Wire diameter(mm)
Shaft length(mm)
Overall Length(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FD1011 |
FD1012 |
FD1131 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Product Type | Brush Long (mm) | Outer Diameter (mm) | Wire diameter (mm) | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
60.82 € | 3 Pieces Per Package | 1 pack | 6 Days | Wheel Brush | 2 | 19 | 0.12 | 41 | 43 | 25000 | 4571130888326 | 499-3870 | 13 | - | ||
94.02 € | 3 Pieces Per Package | 1 pack | 6 Days | Wheel Brush | 4 | 25 | 0.07 | 39 | 43 | 35000 | 4571130888340 | 499-3888 | 16 | - | ||
56.86 € | 3 Pieces Per Package | 1 pack | 6 Days | End Brush | 6 | 5 | 0.07 | 42 | 48 | 35000 | 4571130888388 | 499-3900 | 10 | - |