Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GA3061
Part Number
|
---|
GA3061 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
62.20 € | 5 Pieces Per Package | 1 pack | 6 Days | 15 | 35 | 6 | Shell type/hard | 31 | 66.0 | 15000 | 4580120521808 | 499-5112 | 71 | 1 Bag (5 pcs) |
Loading...
Application | Polishing | Material | Buff |
---|
This page is Felt Buffing, Excellent Holding Power of Abrasives Enables Effective Grinding, part number GA3061.
You can find the detail information about specifications and dimensions on part number GA3061.
Configure
Basic Attributes
Type
Outer Diameter(mm)
Width(mm)
Shaft Diameter(mm)
Type
Shaft length(mm)
Overall Length(mm)
Max. Rotational Speed(rpm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
GA2184 |
GA2211 |
GA2212 |
GA3062 |
GA3063 |
GA3081 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Outer Diameter (mm) | Width (mm) | Shaft Diameter (mm) | Type | Shaft length (mm) | Overall Length (mm) | Max. Rotational Speed (rpm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
86.91 € | 10 Pieces Per Package | 1 pack | 6 Days | 13 | 20 | 3 | Shell type/hard | 55 | 58.0 | 30000 | 4580120521228 | 499-4825 | 43 | 1 Bag (10 pcs) | ||
70.15 € | 10 Pieces Per Package | 1 pack | 6 Days | 10 | 10 | 3 | Spherical Type: Hard | 36 | 46.0 | 30000 | 4580120521303 | 499-4868 | 32 | 1 Bag (10 pcs) | ||
84.50 € | 10 Pieces Per Package | 1 pack | 6 Days | 15 | 15 | 3 | Spherical Type: Hard | 35 | 50.0 | 30000 | 4580120521327 | 499-4876 | 41 | 1 Bag (10 pcs) | ||
67.69 € | 5 Pieces Per Package | 1 pack | 6 Days | 25 | 30 | 6 | Shell type/hard | 36 | 66.0 | 7000 | 4580120521822 | 499-5121 | 91 | 1 Bag (5 pcs) | ||
99.35 € | 5 Pieces Per Package | 1 pack | 6 Days | 30 | 35 | 6 | Shell type/hard | 33 | 68.0 | 7000 | 4580120521846 | 499-5139 | 107 | 1 Bag (5 pcs) | ||
62.78 € | 5 Pieces Per Package | 1 pack | 6 Days | 30 | 10 | 6 | Flat/soft | 36 | 46.0 | 15000 | 4580120521860 | 499-5147 | 73 | 1 Bag (5 pcs) |