Film Based Diamond Sheet (Fully-Coated Type)

Film Based Diamond Sheet (Fully-Coated Type)
[Features]
· A long-life, precision polishing sheet with abrasive grains not only on the surface, but over the entire film.
[Applications]
· Compatible materials: ceramics, glass, tool steel, alloy steel, cemented carbide, cermet

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RD7311
RD7312
RD7313
RD7314
RD7315
RD7316
RD7317
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
JAN Code Trusco Code

151.49 €

1 9 Days 2004580120550686751-0195

151.49 €

1 9 Days 2804580120550693751-0209

151.49 €

1 6 Days 4004580120550709751-0217

151.49 €

1 6 Days 6004580120550716751-0225

151.49 €

1 10 Days 8004580120550723751-0233

151.49 €

1 6 Days 15004580120550730751-0241

152.01 €

1 6 Days 30004580120550747751-0250

Loading...

  1. 1

Basic information

Sheet Type Film Usage Hand polish Abrasive material Diamond
Width(mm) 110 Length(mm) 110 Mass(g) 5

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360