Grind Stone With Shaft【10 Pieces Per Package】

Grind Stone With Shaft
  • Volume Discount
[Features]
· A high-precision grind stone with shaft in which deflection has been significantly suppressed and vibration and chatter are minimal.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
42481
42483
42484
42485
42486
42487
42488
42489
42490
42636
42641
42642
42643
42733
42735
42901
42917
42918
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Shaft Diameter
(mm)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Number Contained In A Packet

111.86 €

10 Pieces Per Package

1 pack Available 6 Days 24031105000476-56481PK (10 pcs.)

79.24 €

10 Pieces Per Package

1 pack Available 6 Days 24032105000476-56561PK (10 pcs.)

59.43 €

10 Pieces Per Package

1 pack Available 6 Days 12033105000476-56641PK (10 pcs.)

50.82 €

10 Pieces Per Package

1 pack Available 6 Days 12034105000476-56721PK (10 pcs.)

45.64 €

10 Pieces Per Package

1 pack Available 6 Days 1203570000476-56811PK (10 pcs.)

45.66 €

10 Pieces Per Package

1 pack Available 6 Days 1203670000476-56991PK (10 pcs.)

43.17 €

10 Pieces Per Package

1 pack Available 6 Days 1203870000476-57021PK (10 pcs.)

42.58 €

10 Pieces Per Package

1 pack Available 6 Days 12031050000476-57111PK (10 pcs.)

43.68 €

10 Pieces Per Package

1 pack Available 6 Days 12031350000476-57291PK (10 pcs.)

61.53 €

10 Pieces Per Package

1 pack Available 6 Days 6031050000476-59071PK (10 pcs.)

65.00 €

10 Pieces Per Package

1 pack Available 6 Days 12033105000476-59151PK (10 pcs.)

65.00 €

10 Pieces Per Package

1 pack Available 6 Days 12034105000476-59231PK (10 pcs.)

65.05 €

10 Pieces Per Package

1 pack Available 6 Days 1203570000476-59311PK (10 pcs.)

39.12 €

10 Pieces Per Package

1 pack Available 6 Days 603570000476-61131PK (10 pcs.)

39.25 €

10 Pieces Per Package

1 pack Available 6 Days 603870000476-61211PK (10 pcs.)

42.33 €

10 Pieces Per Package

1 pack Available 6 Days 6066102000476-62961PK (10 pcs.)

54.79 €

10 Pieces Per Package

1 pack Available 6 Days 3661934000476-63001PK (10 pcs.)

56.04 €

10 Pieces Per Package

1 pack Available 6 Days 3662525000476-63181PK (10 pcs.)

Loading...

  1. 1

Basic information

Number Contained In A Packet 1PK (10 pcs.)

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360