Diamond Cutter, Three Cutter (Dry Type)

Diamond Cutter, Three Cutter (Dry Type)
[Features]
· Features a diagonal slit for easier cutting chip discharge.
· Also suitable for cutting hard roof tiles such as Sekisyu roof tiles and Mikawa roof tiles.
[Applications]
· For cutting hard roof tiles.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

SSS4K

Part Number
SSS4K
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Ordering Unit

90.20 €

1 6 Days 1 pc.

Loading...

  1. 1

Basic information

Product Type Diamond cutter Wheel Type Segment Type Specifications Dry Type
Application Tile Outer Diameter(mm) 105 Blade thickness(mm) 1.8
Hole Diameter(mm) 20 Tip Height(mm) 6 Included ring(mm) 15
Max. Rotational Speed(rpm) 14500 JAN Code 4936091009034 Trusco Code 335-8925
Base Metal Material Tool Steel Chip Material Diamond Abrasive Grain, Other Mass(g) 150
Ordering Unit 1 pc.

This page is Diamond Cutter, Three Cutter (Dry Type), part number SSS4K.
You can find the detail information about specifications and dimensions on part number SSS4K.

Tech Support