Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
417142
Part Number
|
---|
417142 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Brush Long (mm) | Outer Diameter (mm) | Wire diameter (mm) | Max. Rotational Speed (rpm) | Overall Length (mm) | Metal fitting diameter x metal fitting width (mm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
16.15 € | 1 | 9 Days | 19 | 70 | 0.2 | 15000 | 42 | 32x13 | 4017359392065 | 483-9854 | 80 | 1 pc. |
Loading...
Product Type | Wheel Brush | Shaft Diameter(mm) | 6 | Shaft length(mm) | 30 |
---|---|---|---|---|---|
Hair material | Steel Wire | Number Contained In A Packet | 1 pc. |
This page is Wheel Brush With Shaft (Shaft Diameter 6 mm) Steel Wire, part number 417142.
You can find the detail information about specifications and dimensions on part number 417142.
Configure
Basic Attributes
Type
Brush Long(mm)
Outer Diameter(mm)
Wire diameter(mm)
Max. Rotational Speed(rpm)
Overall Length(mm)
Metal fitting diameter x metal fitting width(mm)
JAN Code
Trusco Code
Number Contained In A Packet
Filter by standard shipping days
Optional Attributes
Part Number |
---|
413142 |
413162 |
414142 |
414162 |
415142 |
417163 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Brush Long (mm) | Outer Diameter (mm) | Wire diameter (mm) | Max. Rotational Speed (rpm) | Overall Length (mm) | Metal fitting diameter x metal fitting width (mm) | JAN Code | Trusco Code | Mass (g) | Number Contained In A Packet |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
15.13 € | 5 | 6 Days | 6 | 30 | 0.2 | 20000 | 40 | 18x6 | 4017359392003 | 483-9692 | 23 | - | ||
17.79 € | 1 | 6 Days | 6 | 30 | 0.3 | 20000 | 40 | 18x6 | 4017359392249 | 483-9706 | 24 | - | ||
12.59 € | 5 | 6 Days | 9 | 40 | 0.2 | 18000 | 42 | 22x8 | 4017359392027 | 483-9731 | 38 | - | ||
11.53 € | 5 | 6 Days | 9 | 40 | 0.3 | 18000 | 42 | 22x8 | 4017359392072 | 483-9749 | 43 | - | ||
17.79 € | 1 | 6 Days | 12 | 50 | 0.2 | 15000 | 42 | 26x11 | 4017359392041 | 483-9773 | 56 | - | ||
22.04 € | 1 | 6 Days | 19 | 70 | 0.3 | 15000 | 46 | 32x17 | 4017359392102 | 483-9862 | 121 | - |