Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
Part Number
|
---|
HM90F90AD40-3-16 |
HM90F90AD40-4-16 |
HM90F90AD50-3-22 |
HM90F90AD50-5-22 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter D (mm) | Number of flutes (sheet) | Trusco Code | |
---|---|---|---|---|---|---|---|
423.84 € | 1 | 6 Days | 40 | 3 | 224-7381 | ||
408.33 € | 1 | 14 Days | 40 | 4 | 224-7399 | ||
395.39 € | 1 | 6 Days | 50 | 3 | 224-7402 | ||
456.59 € | 1 | 11 Days | 50 | 5 | 224-7411 |
Loading...
Overall length (L)(mm) | 40 |
---|