ISCAR Heriturn LD (Laydown) PDJNL (PDJNL2525M-15)

ISCAR Heriturn LD (Laydown) PDJNL PDJNL2525M-15

Product Details:

Manufacturer part number: PDJNL2525M-15

Brand: ISCAR

Price: 126.97

Delivery time: 12 Days


Technical Data:

Trusco Code: 625-3555


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

PDJNL2525M-15

Part Number
PDJNL2525M-15
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Trusco Code

126.97 €

1 12 Days 625-3555

Loading...

  1. 1

Basic information

Application Outer Diameter Shank height(mm) 25 Shank width(mm) 25
Detailed applications Outer Diameter Turning Operations

Tech Support