UT Coat, 2-Flute Square CSS

UT Coat, 2-Flute Square CSS
[Features]
· With a new groove shape, cutting chip discharge properties are improved
· Use of chip-resistant, high-toughness carbide material and a new coating have provided significant improvements in terms of fracture resistance and wear resistance.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CSS2001-0015
CSS2001-0020
CSS2001-0030
CSS2002-0030
CSS2002-0040-3
CSS2002-0040-4
CSS2002-0050
CSS2002-0060
CSS2003-0045
CSS2003-0060-3
CSS2003-0060-4
CSS2003-0075
CSS2003-0090
CSS2004-0060
CSS2004-0080-3
CSS2004-0080-4
CSS2004-0100
CSS2004-0120
CSS2005-0075
CSS2005-0080
CSS2005-0100
CSS2005-0125
CSS2005-0150
CSS2006-0090
CSS2006-0100
CSS2006-0120
CSS2006-0150
CSS2006-0180
CSS2007-0100
CSS2007-0140
CSS2007-0175
CSS2007-0210
CSS2008-0120-3
CSS2008-0120-4
CSS2008-0160
CSS2008-0200
CSS2008-0240
CSS2009-0120
CSS2009-0180
CSS2009-0225
CSS2009-0270
CSS2010-0150
CSS2010-0200
CSS2010-0250
CSS2010-0300
CSS2015-0225
CSS2015-0300
CSS2015-0375
CSS2015-0450
CSS2020-0300
CSS2020-0400
CSS2020-0500
CSS2020-0600
CSS2030-0450
CSS2030-0600
CSS2030-0750
CSS2030-0900
CSS2040-0600
CSS2040-0800
CSS2040-1000
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
work material Blade length (ℓ)
(mm)
Number of flutes
(sheet)
Coating Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Machining Application Blade tip shape Torsion Angle (θ) JAN Code Trusco Code Shank Taper Angle Bta
(°)

88.70 €

1 6 Days 0.1-0.15--445---4560295086968772-123416

88.70 €

1 6 Days 0.1-0.2--445---4560295086975772-124216

88.70 €

1 6 Days 0.1-0.3--445---4560295086982772-125116

53.23 €

1 6 Days 0.2-0.3--445---4560295086999772-126916

53.23 €

1 6 Days 0.2-0.4--338---4560295087002772-127716

53.23 €

1 6 Days 0.2-0.4--445---4560295087019772-128516

53.23 €

1 6 Days 0.2-0.5--445---4560295087026772-129316

53.23 €

1 6 Days 0.2-0.6--445---4560295087033772-130716

46.40 €

1 6 Days 0.3-0.45--445---4560295087040772-131516

46.40 €

1 6 Days 0.3-0.6--338---4560295087057772-132316

46.40 €

1 6 Days 0.3-0.6--445---4560295087064772-133116

46.40 €

1 6 Days 0.3-0.75--445---4560295087071772-134016

46.40 €

1 6 Days 0.3-0.9--445---4560295087088772-135816

51.86 €

1 6 Days 0.4-0.6--445---4560295087095772-136616

51.86 €

1 6 Days 0.4-0.8--338---4560295087101772-137416

51.86 €

1 6 Days 0.4-0.8--445---4560295087118772-138216

51.86 €

1 6 Days 0.4-1--445---4560295087125772-139116

51.86 €

1 6 Days 0.4-1.2--445---4560295087132772-140416

25.93 €

1 6 Days 0.5-0.75--445---4560295087149772-141216

25.93 €

1 6 Days 0.5-0.8--338---4560295087156772-142116

25.93 €

1 6 Days 0.5-1--445---4560295087163772-143916

25.93 €

1 6 Days 0.5-1.25--445---4560295087170772-144716

25.93 €

1 6 Days 0.5-1.5--445---4560295087187772-145516

39.59 €

1 6 Days 0.6-0.9--445---4560295087194772-146316

39.59 €

1 6 Days 0.6-1--338---4560295087200772-147116

39.59 €

1 6 Days 0.6-1.2--445---4560295087217772-148016

39.59 €

1 6 Days 0.6-1.5--445---4560295087224772-149816

39.59 €

1 6 Days 0.6-1.8--445---4560295087231772-150116

43.68 €

1 6 Days 0.7-1--338---4560295087248772-151016

43.68 €

1 6 Days 0.7-1.4--445---4560295087255772-152816

43.68 €

1 6 Days 0.7-1.75--445---4560295087262772-153616

43.68 €

1 6 Days 0.7-2.1--445---4560295087279772-154416

25.93 €

1 6 Days 0.8-1.2--338---4560295087286772-155216

25.93 €

1 6 Days 0.8-1.2--445---4560295087293772-156116

25.93 €

1 6 Days 0.8-1.6--445---4560295087309772-157916

25.93 €

1 6 Days 0.8-2--445---4560295087316772-158716

25.93 €

1 10 Days 0.8-2.4--445---4560295087323772-159516

43.68 €

1 6 Days 0.9-1.2--338---4560295087330772-160916

43.68 €

1 6 Days 0.9-1.8--445---4560295087347772-161716

43.68 €

1 6 Days 0.9-2.25--445---4560295087354772-162516

43.68 €

1 6 Days 0.9-2.7--445---4560295087361772-163316

23.21 €

1 6 Days 1General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]1.52TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 1General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]22TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 1General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]2.52TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 1General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]32TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 1.5General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]2.252TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 1.5General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]32TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 1.5General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]3.752TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 1.5General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]4.52TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 2General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]32TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 2General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]42TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 2General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]52TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

23.21 €

1 6 Days 2General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]62TiCN445Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

30.02 €

1 6 Days 3General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]4.52TiCN650Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

30.02 €

1 6 Days 3General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]62TiCN650Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

30.02 €

1 6 Days 3General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]7.52TiCN650Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

30.02 €

1 6 Days 3General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]92TiCN650Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

32.84 €

1 6 Days 4General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]62TiCN650Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

32.84 €

1 8 Days 4General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]82TiCN650Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

32.84 €

1 6 Days 4General steel[◎] / Quenched and tempered steel[◎] / High hardness steel –HRC55[◎] / Stainless Steel[◎] / Cast Iron[○] / Aluminum[○] / Titanium[○] / Copper[◎]102TiCN650Plane / Side / Groove / Inclined CutsWith LeadStandard Helix (30˚ to 40˚)--16°

Loading...

Basic information

Type Square

Tech Support