Aluminum Foil Adhesive Tape No.8290【30 Pieces Per Package】

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

N8290-50-20-0.25-PACK

Part Number
N8290-50-20-0.25-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Amount Of Content

324.07 €

30 Pieces Per Package

1 pack 14 Days 1 Box (30 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Gold and silver Width(mm) 50
Length(m) 20 Thickness(mm) 0.25 Adhesiveness 30.40 N (3,100 gf) / Width 25 mm
Tensile Strength 774.7 N (79.0 kgf) / Width 25 mm Color Details Silver Details Type Pack
Substrate Aluminum Glass Cloth Amount Of Content 1 Box (30 Rolls)

Tech Support