Waterproof Airtight Tape All-Weather Tape LA【10-20 Pieces Per Package】 (LA-75-20-0.5-PACK)

Waterproof Airtight Tape All-Weather Tape LA LA-75-20-0.5-PACK

Product Details:

Manufacturer part number: LA-75-20-0.5-PACK

Brand: NITTO DENKO

Price: 308.89

Delivery time: 19 Days


Technical Data:

Width: 75 mm

Amount Of Content: 1 Box (15 Rolls)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

LA-75-20-0.5-PACK

Part Number
LA-75-20-0.5-PACK
Part Number
Standard Unit Price
Number of pc(s). included in pkg.Minimum order quantityVolume Discount
Standard
Shipping Days
?
Width
(mm)
Amount Of Content

308.89 €

15 Pieces Per Package

1 pack 19 Days 751 Box (15 Rolls)

Loading...

  1. 1

Basic information

Product Type Adhesive Tape Color Yellows Length(m) 20
Thickness(mm) 0.5 Color Details Brown Base Materials Aluminum foil with reinforcing material
Adhesive Butyl Rubber-Based Release-Paper Release-Liner Adhesive Strength (stainless steel plate) [at 0°C] 21N/25mm
Adhesive Strength (stainless steel plate) [at 23°C] 26N/25mm Adhesive Strength (stainless steel plate) [at 40°C] 19N/25mm

Tech Support