Mild Steel / High Tensile Strength Steel, Solid Wire, Representative Brand of Wire for Low Current Short Circuit Transfer

Mild Steel / High Tensile Strength Steel, Solid Wire, Representative Brand of Wire for Low Current Short Circuit Transfer
  • Volume Discount
[Features]
· A representative brand of wire for short-circuit transfer at low current, perfect for thin plate and all-position welding. Features a soft arc and minimal sputter, providing excellent adherence to the base material and superb beaded outer appearance.
· Moreover, it exhibits excellent workability in combination with the arc welding robot.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DS-1A-1.2-20

Part Number
DS-1A-1.2-20
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire Diameter
(mm)
Current range, lower
(A)
Current range, vertical position, elevating, upper Current Range Horizontal Fillet
(A)
Amount Of Content

165.73 €

1 Available 8 Days 1.280~35080~180・80~15080~3001 pc.

Loading...

  1. 1

Basic information

Product Type Welding wire Amount Of Content 1 pc.

Tech Support