Kanon Digital Torque Analyzer for Torque Screwdriver KDTA-DH Type

Kanon Digital Torque Analyzer for Torque Screwdriver KDTA-DH Type
[Features]
· Ideal for measurements with torque screwdrivers and torque gauges which require precise readings.
· Comes with support for fixing the torque screwdriver, ensuring stabilized torque measurement every time.
· It is rechargeable and conveniently portable.
· Guarantees the accuracy of ±1% + 1 digit.
· Can be used for testing the torque accuracy of N-LTDK, N-STDK, N-MTDK, and N-SGK.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KDTA-CN800DH
KDTA-MN800DH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Minimum graduation
(N・M)
Quantity in pack

1,158.56 €

1 7 Days 0.03~80.0011 pc.

1,158.56 €

1 7 Days 0.003~0.80.00011 pc.

Loading...

  1. 1

Basic information

Product Type Digital Type Torque Precision(±%) 1+1digit Main dimensions (depth x overall width x overall height)(mm) 165×120×64
Friction pointer (Y/N) NA MODE PP、PD Power Supply Rechargeable
Mass(g) 830 Quantity in pack 1 pc.

Tech Support