Error-Proof Multi Controller TCSK- 99MA (Wireless/Wired)

Error-Proof Multi Controller TCSK- 99MA (Wireless/Wired)
[Features]
· The number of tightening screws can be set up to 99, and it informs you with a sound and light if you have forgotten to tighten one.
· Time settings are possible to prevent diagonal tightening, galling, or retightening during tightening.
· When it does not start within a certain time during tightening, a warning buzzer can be set to sound.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TCSK99MA

Part Number
TCSK99MA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Quantity in pack

553.48 €

1 16 Days 1 unit

Loading...

  1. 1

Basic information

Product Type Digital Type Main dimensions (depth x overall width x overall height)(mm) 180×209×77 Friction pointer (Y/N) NA
Power Supply Input (primary side) 100-240 VAC multi input, output (secondary side) 28 VDC 2 A Switching power supply type. Mass(g) 1700 Quantity in pack 1 unit

Tech Support