Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CN60LTDK
Part Number
|
---|
CN60LTDK |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Torque Adjustment Range (cN/m) | Minimum gradation (cN·m) | Overall length (mm) | Type | Grip Diameter φ (mm) | Main body L1 (mm) | Main body L2 (mm) | Main Body (øD1) (mm) | Main Body (øD2) (mm) | Main Body (øD3) (mm) | Mass (g) | Included bit ⊕ | Inner capacity | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
99.68 € | 1 | Available |
Same day
Stock | 5–60 | 0.5 | 110 | Universal SB | 25 | 26 | - | 10 | - | 20 | 99 | No.0、No.1(4φ) | 1 pc. |
Loading...
Product Type | Preset | Inner capacity | 1 pc. |
---|
This page is Kanon Clutch Release Torque Screwdriver N-LTDK Type, part number CN60LTDK.
You can find the detail information about specifications and dimensions on part number CN60LTDK.
Configure
Stock
Basic Attributes
Main body L2(mm)
Main Body (øD2)(mm)
Type
Torque Adjustment Range (cN/m)
Minimum gradation (cN·m)
Overall length (mm)
Type
Grip Diameter φ(mm)
Main body L1(mm)
Main Body (øD1)(mm)
Main Body (øD3)(mm)
Inner capacity
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CN15LTDK |
CN15LTDK-H |
CN200LTDK |
CN300LTDK |
CN30LTDK |
N10LTDK |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Torque Adjustment Range (cN/m) | Minimum gradation (cN·m) | Overall length (mm) | Type | Grip Diameter φ (mm) | Main body L1 (mm) | Main body L2 (mm) | Main Body (øD1) (mm) | Main Body (øD2) (mm) | Main Body (øD3) (mm) | Mass (g) | Included bit ⊕ | Inner capacity |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
129.43 € | 1 | 5 Days | 1~15 | 0.1 | 107 | Dedicated CB | 16.3 | 22 | 10.5 | 5.5 | 14.4 | 15.5 | 57 | No.0、No.1(3.5φ) | - | ||
118.45 € | 1 | Available |
Same day
Stock | 1~15 | 0.1 | 111 | Universal SB | 16.3 | 26 | 10.5 | 10 | 14.4 | 15.5 | 60 | No.0、No.1(4φ) | - | |
149.53 € | 1 | 7 Days | 40–200 | 1 | 157 | Universal SB | 34 | 51 | - | 10 | - | 25 | 214 | No.0、No.1(4φ) | - | ||
149.53 € | 1 |
Same day
Stock | 40~300 | 1 | 157 | Universal SB | 34 | 51 | - | 10 | - | 25 | 214 | No.1、No.2(4φ)(7φ) | - | ||
131.02 € | 1 | 5 Days | 2–30 | 0.2 | 107 | Dedicated CB | 16.3 | 22 | 10.5 | 5.5 | 14.4 | 15.5 | 57 | No.0、No.1(3.5φ) | - | ||
215.92 € | 1 | 5 Days | 400 to 1000 | 5 | 235 | Universal SB | 45 | 100 | - | 11 | - | 35 | 762 | No.2、No.3(7φ) | - |