Curtain Type Light Shielding Screen Rail (Aluminum Frame, without Casters)

Curtain Type Light Shielding Screen Rail (Aluminum Frame, without Casters)
  • Volume Discount
[Features]
· The first curtain type in the aluminum partitioning screen series, this set includes a frame and opaque sheet.
· Shields eyes from harmful light produced in welding while still allowing people and objects to move around.
· Leaking of light rays that are harmful to the eyes through the slit gaps can be prevented by installing curtain-type sheets in duplicate.
· Ideal for welding booth entrances, windows for automatic welding machine operations, etc.
· Reduced components on the bottom of the frames enable passing through while pushing a cart.
[Applications]
· For shielding welding light while allowing people and objects to move around.
· Operation of welders in shielded booths, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
YS-12SF-KG-DG
YS-12SF-KG-G
YS-12SF-KG-Y
YS-22SF-KG-DG
YS-22SF-KG-G
YS-22SF-KG-Y
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Color Width
(mm)
Inner frame dimension: horizontal
(mm)
Sheet quantity
(sheet)
JAN Code Trusco Code Mass
(g)

514.29 €

1 Available 13 Days Dark green107010004 + 3 (back row + front row)4571163734973768-48945300

514.29 €

1 Available 13 Days Green107010004 + 3 (back row + front row)4571163734966768-49085300

514.29 €

1 Available 13 Days Yellow107010004 + 3 (back row + front row)4571163734959768-49165300

733.43 €

1 Available 13 Days Dark green207020008+7 (back and front rows)4571163735031768-49597500

733.43 €

1 Available 13 Days Green207020008+7 (back and front rows)4571163735024768-49677500

733.43 €

1 Available 13 Days Yellow207020008+7 (back and front rows)4571163735017768-49757500

Loading...

  1. 1

Basic information

Product Type Welding light shielding barrier Foot shape Fixed Type Height(mm) 2070
Thickness(mm) 0.35 Inner frame dimension: height(mm) 1998 Material Sheet: Vinyl Chloride
Frame Diameter(mm) 28 Specifications Japan Fire Retardant Association Fireproof Performance Test Number Acquired (AT860027)

Tech Support