Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FP1-TP
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | θ(°) | 40 |
---|---|---|---|---|---|
Tip angle(°) | 60 | Runout accuracy(mm) | 0.003 |
This page is NAKANE Rotating Center, Light Torque, Waterproof Type FP TP, part number FP1-TP.
You can find the detail information about specifications and dimensions on part number FP1-TP.
Configure
Basic Attributes
Type
Shank MT No
B(mm)
C(mm)
D(mm)
E(mm)
L(mm)
M(mm)
T(mm)
d(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FP2-TP |
FP3-TP |
FP4-TP |
FP5-TP |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | B (mm) | C (mm) | D (mm) | E (mm) | L (mm) | M (mm) | T (mm) | d (mm) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
368.24 € | 1 | 8 Days | MT2 | 29.5 | 66.5 | 27.7 | 6 | 128.5 | 3 | 32.5 | 24 | 260 | ||
433.61 € | 1 | 8 Days | MT3 | 32 | 85.5 | 34.7 | 8 | 155.5 | 5 | 38 | 28 | 510 | ||
594.55 € | 1 | 8 Days | MT4 | 47.5 | 107.8 | 45 | 10 | 208.3 | 6 | 53 | 40 | 1210 | ||
1,022.47 € | 1 | 8 Days | MT5 | 53 | 136 | 62 | 14 | 261.5 | 7.3 | 72.5 | 54 | 2860 |