Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FP2-SP-N
Part Number
|
---|
FP2-SP-N |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Shank MT No | A (mm) | B (mm) | C (mm) | D (mm) | L (mm) | M (mm) | M1 (mm) | N (mm) | d (mm) | Mass (g) | Nut mass (g) | Nut Outer Diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
352.32 € | 1 | 8 Days | MT2 | 23.5 | 29.5 | 66.5 | 27.7 | 119.5 | 3 | 0.8 | 4 | 24 | 240 | 130 | φ34.7 |
Loading...
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Tip angle(°) | 60 |
---|---|---|---|---|---|
Runout accuracy(mm) | 0.003 |
This page is NAKANE Rotating Center, High-Speed Waterproof Type, FP, SP, with Cold Punched Nut, part number FP2-SP-N.
You can find the detail information about specifications and dimensions on part number FP2-SP-N.
Configure
Basic Attributes
Type
Shank MT No
A(mm)
B(mm)
C(mm)
D(mm)
L(mm)
M(mm)
M1(mm)
N(mm)
d(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FP3-SP-N |
FP5-SP-N |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | A (mm) | B (mm) | C (mm) | D (mm) | L (mm) | M (mm) | M1 (mm) | N (mm) | d (mm) | Mass (g) | Nut mass (g) | Nut Outer Diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
413.16 € | 1 | 8 Days | MT3 | 28 | 32 | 85.5 | 34.7 | 145.5 | 5 | 1.0 | 5 | 28 | 470 | 130 | φ34.7 | ||
919.54 € | 1 | 8 Days | MT5 | 52.5 | 53 | 136 | 62 | 241.5 | 7.3 | 1.0 | 9 | 54 | 2760 | 860 | φ62 |