NAKANE Rotating Center, Slide Back Type H (Part Numbers)

NAKANE Rotating Center, Slide Back Type H
Can handle changes caused by heat swelling in machining of items such as long objects.
[Features]
· Slide-back structure using a dish spring.
· Prevents distortion due to thermal expansion of workpieces and wear of the center hole.
· The shape of the tip does not interfere with tool progress.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

H4

Part Number
H4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)

684.36 €

1 7 Days MT44068107.86010215.8627.51610

Loading...

  1. 1

Basic information

Type Rotation Center / Lathe Center Tip Carbide Insert (Y/N) N/A α'(°) 40
Tip angle(°) 60 Runout accuracy(mm) 0.003

This page is NAKANE Rotating Center, Slide Back Type H, part number H4.
You can find the detail information about specifications and dimensions on part number H4.

Variation of this product

Part Number
H3
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Shank MT No A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
L
(mm)
M
(mm)
d
(mm)
Mass
(g)

471.68 €

1 7 Days MT33255.585.546.58173522790

Tech Support