Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BS3-60
Type | Rotation Center / Lathe Center | Tip Carbide Insert (Y/N) | N/A | Runout accuracy(mm) | 0.003 |
---|
This page is NAKANE Rotating Center, Bevel Type BS, part number BS3-60.
You can find the detail information about specifications and dimensions on part number BS3-60.
Configure
Basic Attributes
Type
Shank MT No
A(mm)
B(mm)
C(mm)
D(mm)
L(mm)
M(mm)
d(mm)
Tip angle(°)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BS2 |
BS2-60 |
BS3 |
BS3B |
BS4 |
BS4-60 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shank MT No | A (mm) | B (mm) | C (mm) | D (mm) | L (mm) | M (mm) | d (mm) | Tip angle (°) | Mass (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
262.71 € | 1 | Available | 7 Days | MT2 | 32.5 | 19.5 | 68 | 70 | 120 | 4.5 | 20 | 75 | 830 | |
262.04 € | 1 | Available | 7 Days | MT2 | 32 | 20 | 68 | 59 | 120 | 4.5 | 22 | 60 | 700 | |
323.59 € | 1 | 7 Days | MT3 | 42 | 21 | 85.5 | 84 | 148.5 | 5 | 20 | 75 | 1460 | ||
531.51 € | 1 | 7 Days | MT3 | 61 | 22 | 85.5 | 119 | 168.5 | 5 | 26 | 75 | 3310 | ||
561.87 € | 1 | 7 Days | MT4 | 61 | 22 | 107.8 | 119 | 190.8 | 6 | 26 | 75 | 3610 | ||
558.39 € | 1 | 7 Days | MT4 | 58.9 | 24.2 | 107.8 | 98 | 190.8 | 6 | 30 | 60 | 2940 |