Thread Solder KR-19RMA (Sn60)

Thread Solder KR-19RMA (Sn60)
[Features]
· Used for retrofitting and repairs of high-density printed circuit boards and in various fields of electronics.
· Non-washing type.
[Applications]
· For retrofitting and fixing precision electric and electronic equipment.
[Material]
· Alloy composition: tin content ratio 60%, lead 40%

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
KR19-05RMA
KR19-08RMA
KR19-065RMA
KR19-10RMA
KR19-12RMA
KR19-16RMA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Wire diameter
(mm)
JAN Code Trusco Code Mass
(g)
Amount Of Content

75.28 €

1 6 Days 0.54942512100334116-72195001 Roll

116.05 €

1 6 Days 0.84942512100372116-723510001 Roll

102.06 €

1 6 Days 0.654942512100358116-72278001 Roll

111.47 €

1 6 Days 14942512100396116-724310001 Roll

107.54 €

1 6 Days 1.24942512100419116-725110001 Roll

105.03 €

1 6 Days 1.64942512100433116-726010001 Roll

Loading...

  1. 1

Basic information

Lead Free × Product Type Thread Solder Flux (With Resin) Enter
Fusing point(°C) 183~190 Flux MIL-RMA Class, JIS AA Class Amount Of Content 1 Roll

Tech Support