Simplex Hammer Insert (3508.035)

Simplex Hammer Insert 3508.035

Product Details:

Manufacturer part number: 3508.035

Brand: HALDER

Price: 4.60

Delivery time: 3 Days


Technical Data:

Ø: 35 mm

Head material: Nylon

Type of product: Insert

cutting edge length: - mm

Insert: Nylon, white


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3508.035

Part Number
3508.035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Head material Type of product cutting edge length
(mm)
Insert

4.60 €

1 3 Days 1035NylonInsert-Nylon, white

Loading...

  1. 1

Basic information

Product Type Parts Conflict Minerals free yes REACH compliant yes

This page is Simplex Hammer Insert, part number 3508.035.
You can find the detail information about specifications and dimensions on part number 3508.035.

Variation of this product

Part Number
3508.020
3508.025
3508.030
3508.040
3508.045
3508.050
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSØ
(mm)
Head material Type of product cutting edge length
(mm)
Insert

3.34 €

1 3 Days 1020NylonInsert-Nylon, white

3.43 €

1 3 Days 1025NylonInsert-Nylon, white

3.99 €

1 3 Days 1030NylonInsert-Nylon, white

5.70 €

1 3 Days 1040NylonInsert-Nylon, white

6.60 €

1 3 Days 1045NylonInsert-Nylon, white

7.26 €

1 3 Days 1050NylonInsert-Nylon, white

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360