Simplex Hammer Handle (3244.160)

Simplex Hammer Handle 3244.160

Product Details:

Manufacturer part number: 3244.160

Brand: HALDER

Price: 46.45

Delivery time: 3 Days


Technical Data:

Type of product: Forestry Tools

handle length: 780 mm

GS: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3244.160

Part Number
3244.160
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSType of product handle length
(mm)
GS

46.45 €

1 3 Days 10Forestry Tools780-

Loading...

  1. 1

Basic information

Product Type Parts Handle material Hickory Conflict Minerals free yes
REACH compliant yes

This page is Simplex Hammer Handle, part number 3244.160.
You can find the detail information about specifications and dimensions on part number 3244.160.

Variation of this product

Part Number
3244.750
3266.003
3266.005
3266.008
3266.010
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSType of product handle length
(mm)
GS

36.07 €

1 3 Days 10Forestry Tools685-

7.14 €

1 3 Days 10Handle265yes

7.83 €

1 3 Days 10Handle280yes

8.58 €

1 3 Days 10Handle305yes

10.16 €

1 3 Days 10Handle310yes

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360