Super Craft Hammer EH 3366 (3366.020)

Super Craft Hammer EH 3366 3366.020

Product Details:

Manufacturer part number: 3366.020

Brand: HALDER

Price: 30.91

Delivery time: 3 Days


Technical Data:

Ø: 20 mm

Head Length: 105 mm

Total Length: 300 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3366.020

Part Number
3366.020
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Head Length
(mm)
Total Length
(mm)

30.91 €

1 3 Days 1020105300

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head material Nylon Handle material Hickory
Type of product Hammer Insert Nylon, white non-rebound yes
GS yes Conflict Minerals free yes REACH compliant yes

This page is Super Craft Hammer EH 3366, part number 3366.020.
You can find the detail information about specifications and dimensions on part number 3366.020.

Variation of this product

Part Number
3366.025
3366.030
3366.035
3366.040
3366.045
3366.050
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSØ
(mm)
Head Length
(mm)
Total Length
(mm)

30.91 €

1 3 Days 1025105305

32.55 €

1 3 Days 1030110330

35.87 €

1 3 Days 1035110335

34.82 €

1 Same day

Stock

1040115360

47.76 €

1 3 Days 1045120365

52.07 €

1 3 Days 1050120370

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360