Simplex Hammer Insert For Pliers And Drop Hammer (Part Numbers)

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3508.010

Part Number
3508.010
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)

2.48 €

1 3 Days 1010

Loading...

  1. 1

Basic information

Product Type Parts Head material Nylon Type of product Punch / Drop-mallet
Insert Nylon, white Conflict Minerals free yes REACH compliant yes

This page is Simplex Hammer Insert For Pliers And Drop Hammer, part number 3508.010.
You can find the detail information about specifications and dimensions on part number 3508.010.

Variation of this product

Part Number
3508.012
3508.015
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSØ
(mm)

2.48 €

1 3 Days 1012

2.61 €

1 3 Days 1015

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360