Simplex Hammer Ferroplex Combination Hammer (Part Numbers)

Simplex Hammer Ferroplex Combination Hammer
[Features] -For assembly, repair and maintenance work, etc. in factories and on construction sites.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3677.035

Part Number
3677.035
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Total Length
(mm)

36.76 €

1 5 Days 1035295

Loading...

  1. 1

Basic information

Product Type One-handed Hammer Head Length(mm) 104 Head material Nylon
Handle material Pipe Steel Type of product Hammer Insert Nylon, white
Conflict Minerals free yes REACH compliant yes

This page is Simplex Hammer Ferroplex Combination Hammer, part number 3677.035.
You can find the detail information about specifications and dimensions on part number 3677.035.

Variation of this product

Part Number
3677.030
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSØ
(mm)
Total Length
(mm)

36.05 €

1 3 Days 1030290

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360