Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3703.050
Part Number
|
---|
3703.050 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Product Type | Ø (mm) | Head Length (mm) | Total Length (mm) | Head material | Housing | Insert 1 | Insert 2 | GS | Conflict Minerals free | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
61.29 € | 1 | 3 Days | 10 | One-handed Hammer | 50 | 135 | 330 | Resin | reinforced cast steel, black | TPE mid, grey | TPE mid, grey | yes | yes | yes | - |
Loading...
Handle material | Glass Fiber | Type of product | Hammer |
---|
This page is Simplex Hammer Reinforced Malleable Cast Iron Housing (Black) And Fiber Glass Handle, part number 3703.050.
You can find the detail information about specifications and dimensions on part number 3703.050.
Configure
Basic Attributes
Type
Product Type
Ø(mm)
Head Length(mm)
Total Length(mm)
Head material
Housing
Insert 1
Insert 2
GS
Conflict Minerals free
REACH compliant
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3701.060 |
3701.080 |
3702.030 |
3703.060 |
3703.080 |
3704.030 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Product Type | Ø (mm) | Head Length (mm) | Total Length (mm) | Head material | Housing | Insert 1 | Insert 2 | GS | Conflict Minerals free | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.41 € | 1 | 3 Days | 10 | One-handed Hammer | 60 | 145 | 410 | Resin | reinforced cast steel, black | TPE soft, blue | TPE soft, blue | yes | yes | yes | - | |||
121.99 € | 1 | 3 Days | - | One-handed Hammer | 80 | 175 | 490 | Resin | reinforced cast steel, black | TPE soft, blue | TPE soft, blue | yes | yes | yes | 3290 | |||
34.62 € | 1 | 3 Days | 10 | One-handed Hammer | 30 | 90 | 300 | Resin | reinforced cast steel, black | Composite rubber, black | Composite rubber, black | yes | yes | yes | - | |||
76.56 € | 1 | 3 Days | 10 | One-handed Hammer | 60 | 145 | 410 | Resin | reinforced cast steel, black | TPE mid, grey | TPE mid, grey | yes | yes | yes | - | |||
120.39 € | 1 | 3 Days | - | One-handed Hammer | 80 | 175 | 490 | Resin | reinforced cast steel, black | TPE mid, grey | TPE mid, grey | yes | yes | yes | 3260 | |||
66.38 € | 1 | 3 Days | 10 | One-handed Hammer | 30 | 90 | 300 | Brass | reinforced cast steel, black | Copper with plastic socket | Copper with plastic socket | yes | yes | yes | - |