Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3723.050
Part Number
|
---|
3723.050 |
Part Number | Related to |
Standard Unit Price
| Minimum order quantity | Volume Discount | RoHS | Product Type | Ø (mm) | Head Length (mm) | Total Length (mm) | Head material | Housing | Insert 1 | Insert 2 | GS | Conflict Minerals free | REACH compliant | Weight (g) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
58.92 € | 1 | 3 Days | 10 | - | 50 | 135 | 330 | - | reinforced cast steel, black | Composite rubber, black | TPE mid, grey | yes | yes | yes | - |
Loading...
Handle material | Glass Fiber | Type of product | Hammer |
---|
This page is Simplex Hammer Reinforced Malleable Cast Iron Housing (Black) And Fiber Glass Handle, part number 3723.050.
You can find the detail information about specifications and dimensions on part number 3723.050.
Configure
Basic Attributes
Product Type
Head material
Type
Ø(mm)
Head Length(mm)
Total Length(mm)
Housing
Insert 1
Insert 2
GS
Conflict Minerals free
REACH compliant
Filter by standard shipping days
Optional Attributes
Part Number |
---|
3701.060 |
3701.080 |
3702.030 |
3723.060 |
3724.030 |
3724.040 |
Part Number | Related To | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | RoHS | Product Type | Ø (mm) | Head Length (mm) | Total Length (mm) | Head material | Housing | Insert 1 | Insert 2 | GS | Conflict Minerals free | REACH compliant | Weight (g) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
77.41 € | 1 | 3 Days | 10 | One-handed Hammer | 60 | 145 | 410 | Resin | reinforced cast steel, black | TPE soft, blue | TPE soft, blue | yes | yes | yes | - | |||
121.99 € | 1 | 3 Days | - | One-handed Hammer | 80 | 175 | 490 | Resin | reinforced cast steel, black | TPE soft, blue | TPE soft, blue | yes | yes | yes | 3290 | |||
34.62 € | 1 | 3 Days | 10 | One-handed Hammer | 30 | 90 | 300 | Resin | reinforced cast steel, black | Composite rubber, black | Composite rubber, black | yes | yes | yes | - | |||
74.02 € | 1 | 3 Days | 10 | - | 60 | 145 | 410 | - | reinforced cast steel, black | Composite rubber, black | TPE mid, grey | yes | yes | yes | - | |||
50.50 € | 1 | 3 Days | 10 | - | 30 | 90 | 300 | - | reinforced cast steel, black | Composite rubber, black | Copper with plastic socket | yes | yes | yes | - | |||
70.81 € | 1 |
Same day
Stock | 10 | - | 40 | 110 | 330 | - | reinforced cast steel, black | Composite rubber, black | Copper with plastic socket | yes | yes | yes | - |