Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CBJIS6
Part Number
|
---|
CBJIS6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Nominal | Outer diameter of blade (mm) | Outer diameter tolerance (mm) | Guide Diameter (mm) | Guide Diameter Tolerance (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
79.01 € | 1 | Available | 8 Days | CBJIS6 | 11 | +0.050~+0.093 | 6.4 | -0.047~-0.025 | 18 | 6 | 106 | 8 |
Loading...
Work Material: General Steel | ○ | Work Material: Cast Iron | ○ | Work material / Aluminum | ○ |
---|---|---|---|---|---|
Work Material: Copper | ○ | Material | Cobalt HSS |
This page is Counterbore (JIS Type II) CBJIS, part number CBJIS6.
You can find the detail information about specifications and dimensions on part number CBJIS6.
Configure
Basic Attributes
Type
Nominal
Outer diameter of blade(mm)
Outer diameter tolerance(mm)
Guide Diameter(mm)
Guide Diameter Tolerance(mm)
Blade Length(mm)
Guide Length(mm)
Overall Length(mm)
Handle diameter(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CBJIS10 |
CBJIS12 |
CBJIS3 |
CBJIS4 |
CBJIS5 |
CBJIS8 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Nominal | Outer diameter of blade (mm) | Outer diameter tolerance (mm) | Guide Diameter (mm) | Guide Diameter Tolerance (mm) | Blade Length (mm) | Guide Length (mm) | Overall Length (mm) | Handle diameter (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
119.58 € | 1 | 8 Days | CBJIS10 | 17.5 | +0.060~+0.103 | 10.5 | -0.091 | 25 | 10 | 150 | 12 | ||
153.44 € | 1 | 8 Days | CBJIS12 | 20 | +0.060~+0.103 | 13 | -0.091 | 25 | 12 | 152 | 12 | ||
50.79 € | 1 | Available | 8 Days | CBJIS3 | 6.5 | +0.042~+0.078 | 3.2 | -0.038~-0.020 | 14 | 3 | 71 | 6 | |
56.44 € | 1 | Available | 8 Days | CBJIS4 | 8 | +0.042~+0.078 | 4.3 | -0.038~-0.020 | 14 | 4 | 85 | 6 | |
69.36 € | 1 | Available | 8 Days | CBJIS5 | 9.5 | +0.042~+0.078 | 5.3 | -0.038~-0.020 | 18 | 5 | 95 | 8 | |
86.83 € | 1 | 8 Days | CBJIS8 | 14 | +0.050~+0.093 | 8.4 | -0.047~-0.025 | 22 | 8 | 118 | 12 |