Black Craft Hammer EH 3379 (3379.040)

Black Craft Hammer EH 3379 3379.040

Product Details:

Manufacturer part number: 3379.040

Brand: HALDER

Price: 51.62

Delivery time: 3 Days


Technical Data:

Ø: 40 mm

Head Length: 110 mm

Total Length: 300 mm

Height: 40 mm

Weight: 640 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

3379.040

Part Number
3379.040
Part NumberRelated to
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
RoHSØ
(mm)
Head Length
(mm)
Total Length
(mm)
Height
(mm)
Weight
(g)

51.62 €

1 3 Days 104011030040640

Loading...

  1. 1

Basic information

Product Type One-handed Hammer non-rebound Yes Conflict Minerals free yes
REACH compliant yes Handle Steel tube and ergonomic rubber grip RoHS-compliant yes

This page is Black Craft Hammer EH 3379, part number 3379.040.
You can find the detail information about specifications and dimensions on part number 3379.040.

Variation of this product

Part Number
3379.050
3379.060
Part NumberRelated ToStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
RoHSØ
(mm)
Head Length
(mm)
Total Length
(mm)
Height
(mm)
Weight
(g)

64.12 €

1 3 Days 105011531050900

91.93 €

1 3 Days 1060120315601300

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360