Eraser Pad

Eraser Pad

Click on this image to zoom in.

Click on this image to zoom in.

  • MSA302
  • MSA302A
  • Volume Discount
· Two eraser pad types are available: gear type and flat eraser.
· The gear type includes many cornered edges and efficiently scrapes off stickers and lines.
· Can be used with a low-speed drill, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MSA302A

Part Number
MSA302A
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

38.97 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Type Other Related Accessory Compatible Model MPT38660 Outer Diameter(mm) 100
Thickness(mm) 27 Allowable Rotational Speed(rpm) 4,000 Screw Size 5/16-24
Specifications Gear type Features Includes ø6 adapter

This page is Eraser Pad, part number MSA302A.
You can find the detail information about specifications and dimensions on part number MSA302A.

Tech Support