Manufacturer part number: GN-311-4-5
Brand: hishiko
Price: 489.41 €
Delivery time: 6 Days
Pole diameter: 4 mm
Current range, lower: 90~140 A
Amount Of Content: 1 Case (5 kg)
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GN-311-4-5
Product Type | Welding rod | Pole length(mm) | 350 | Standard Color | Yellow |
---|---|---|---|---|---|
Tensile Strength(N/mm2) | 635 | Covering | Black Lead Type | Amount Of Content | 1 Case (5 kg) |