Fe-Ni Type TIG Welding Rod for Cast Iron GN-311T (GN-311T-2-5)

Fe-Ni Type TIG Welding Rod for Cast Iron GN-311T GN-311T-2-5

Product Details:

Manufacturer part number: GN-311T-2-5

Brand: hishiko

Price: 555.56

Delivery time: 6 Days


Technical Data:

Pole diameter: 2 mm

Amount Of Content: 1 Case (5 kg)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

GN-311T-2-5

Part Number
GN-311T-2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Amount Of Content

555.56 €

1 6 Days 21 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 Standard Color Yellow
Amount Of Content 1 Case (5 kg)

Tech Support