Shielded Metal Arc Welding Rod for Cr-18% / Ni-8% Stainless Steel HS-308 (HS-308-2.6-4)

Shielded Metal Arc Welding Rod for Cr-18% / Ni-8% Stainless Steel HS-308 HS-308-2.6-4

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: HS-308-2.6-4

Brand: hishiko

Price: 120.10

Delivery time: 6 Days


Technical Data:

Pole diameter: 2.6 mm

Pole length: 300 mm

Current range, lower: 50~80 A

Amount Of Content: 1 Case (4 kg)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HS-308-2.6-4

Part Number
HS-308-2.6-4
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Pole length
(mm)
Current range, lower
(A)
Amount Of Content

120.10 €

1 Available 6 Days 2.630050~801 Case (4 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Standard Color Yellow Tensile Strength(N/mm2) 595
Stretch(%) 46.2 Shock Value (2 V Notch, RT)(J) 88 Covering Lime Titania Type
JIS Standard ES308-16

Tech Support