Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
GRINOX29S-1.2-12.5
Product Type | Welding wire | Wire Diameter(mm) | 1.2 | Current range, lower(A) | 80~200 |
---|---|---|---|---|---|
0.2% Resistance(N/mm2) | 402 | Tensile Strength(N/mm2) | 745~853 | Stretch(%) | ≧20 |
Welding Voltage(V) | 20–30 | High temperature oxidation resistance(°C) | 1000 | Hardness(HV) | 265 |
Hardness After Work Hardening(HV) | 475 | Amount Of Content | 1 Case (12.5 kg) |