TIG Welding Rod for Cr-18% / Ni-8% Stainless Steel HS-308T (HS-308T-2-5)

TIG Welding Rod for Cr-18% / Ni-8% Stainless Steel HS-308T HS-308T-2-5

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: HS-308T-2-5

Brand: hishiko

Price: 100.65

Delivery time: 6 Days


Technical Data:

Pole diameter: 2 mm

Amount Of Content: 1 Case (5 kg)


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HS-308T-2-5

Part Number
HS-308T-2-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Pole diameter
(mm)
Amount Of Content

100.65 €

1 Available 6 Days 21 Case (5 kg)

Loading...

  1. 1

Basic information

Product Type Welding rod Pole length(mm) 1000 Standard Color Yellow
0.2% Resistance(N/mm2) 480 Tensile Strength(N/mm2) 600 Stretch(%) 44
JIS Standard YS308 AWS Standard ER308 Amount Of Content 1 Case (5 kg)

Tech Support